Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Eaton BIM
Description
46011 LED - Exit sign
Bill of material
40071351580 / 40071354210
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PREVIEW2
Preview pictogram
PF
Product Family
46011 LED - Exit sign
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
PO
Pictogram option
EF7000003
Mounting method
Wall surface mounted
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Only single-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Steel
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP65
EF7004293
Impact strength
IK08
EF7000004
Protection class
I
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7008732
Recognition distance
60 m
EF7000008
Width
354 mm
EF7001456
Height/depth
61 mm
EF7001438
Length
654 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
True
PDH14
Current consumption at 220V DC
47 mA
PDH15
Apparent power at mains operation
17.1 VA
EF7009347
Max. system power
10.3 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    Eaton BIM
    FlexiTech EW 30m - Exit sign
    Eaton BIM
    Exit Cube 40m - Exit sign
    Eaton BIM
    GuideLed 30m Ceiling with canopy - Exit sign
    Eaton BIM
    SignEdge ESR 30m - Exit sign
    Eaton BIM
    NexiTech LED IP65 - Exit sign
    Eaton BIM
    SignEdge EC 30m - Exit sign
    Eaton BIM
    CrystalWay 20m - Exit Sign
    Eaton BIM
    Exit cube 20m - Exit sign
    Eaton BIM
    FlexiTech EC 20m with suspension kit - Exit sign
    Eaton BIM
    FlexiTech EC 20m - Exit sign
    Eaton BIM
    CrystalWay 30m - Exit sign
    Eaton BIM
    FlexiTech EC 20m with wall bracket - Exit sign
    Eaton BIM
    Velos LED 30m - Exit sign
    Eaton BIM
    46811 LED 60m - Self-contained exit sign
Previews
3D
Размер
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси