Catalog navigation
Выбор CAD модели
Доступные продукты: 21
HELP_VARIABLE
Company
Eaton BIM
Description
SignEdge EC 30m - Exit sign
Bill of material
SE3ECCGSG / SE3-EP-RB
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PREVIEW2
Preview pictogram
PF
Product Family
SignEdge EC 30m - Exit sign
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
CO
Color option
PO
Pictogram option
EF7000003
Mounting method
Ceiling surface mounting
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Single/double-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Aluminium
EF7000136
Colour housing
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP20
EF7004293
Impact strength
IK03
EF7000004
Protection class
I
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7008732
Recognition distance
30 m
EF7000008
Width
213 mm
EF7001456
Height/depth
57 mm
EF7001438
Length
327 mm
EF7000015
Outer diameter
- mm
EF7000846
Built-in width
- mm
EF7023518
Built-in height/depth
- mm
EF7004265
Built-in length
- mm
EF7000943
Built-in diameter
- mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50-60 Hz
OUC
Outdoor use compliance
No
EF7006420
Luminaire with limited surface temperature, class "D“
No
PDH14
Current consumption at 220V DC
17 mA
PDH15
Apparent power at mains operation
7.5 VA
EF7009347
Max. system power
4.3 W
IC
Inrush current
1.5 A
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
    Eaton BIM
    SignEdge ESR 30m - Exit sign
    Eaton BIM
    Velos LED 30m - Exit sign
    Eaton BIM
    GuideLed 30m Ceiling with canopy - Exit sign
    Eaton BIM
    SignEdge ES 30m - Exit sign
    Eaton BIM
    SignEdge ER 30m - Exit sign
    Eaton BIM
    46011 LED - Exit sign
    Eaton BIM
    SignEdge ED 30m - Exit sign
    Eaton BIM
    SignEdge ESR 23m - Exit sign
    Eaton BIM
    FlexiTech SE - Safety luminaire
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    BeamLite II - Beam light
    Eaton BIM
    SignEdge ED 23m - Exit sign
Предварительные просмотры
3D
Измерение
2D
Филиалы фирмы-изготовителя каталога
Выберите страну, чтобы посмотреть локальные бюро