Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
FlexiTech EC 20m with wall bracket - Exit sign
Bill of material
FT2EC4ICGS / FT2ECCC-WB
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
FlexiTech EC 20m
M1
Material 1
M1EAN
Material 1 EAN
M1DESC
Material 1 Description
M2
Material 2
FT2ECCC-WB
M2EAN
Material 2 EAN
3660191816131
M2DESC
Material 2 Description
FT EC & CC 20m, Wall Bracket, IP43
M3
Material 3
M3EAN
Material 3 EAN
M3DESC
Material 3 Description
M123
Material 1+2+3
M123EAN
Material 1+2+3 EAN
M123DESC
Material 1+2+3 Description
EF7000003
Mounting method
Supporting bracket
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Single/double-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
EF7004293
Impact strength
IK07
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7008732
Recognition distance
20 m
EF7000008
Width
160 mm
EF7001456
Height/depth
51 mm
EF7001438
Length
280 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50-60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
1 side : 3,2 / 2 sides : 5,5 mA
PDH15
Apparent power at mains operation
1 side : 3 / 2 sides : 3,5 VA
EF7009347
Max. system power
1 side : 1,1 / 2 sides : 1,4 W
IC
Inrush current
1.5 A
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    FlexiTech EW 20m with recess kit - Exit sign
    Eaton BIM
    FlexiTech EW 20m - Exit sign
    Eaton BIM
    FlexiTech EW 12m - Exit sign
    Eaton BIM
    FlexiTech EW 30m with recess kit - Exit sign
    Eaton BIM
    FlexiTech EW 12m with recess kit - Exit sign
    Eaton BIM
    FlexiTech EW 30m - Exit sign
    Eaton BIM
    FlexiTech ED - Exit sign
    Eaton BIM
    FlexiTech ED with recess kit ceiling - Exit sign
    Eaton BIM
    GuideLed 20m Ceiling - Exit Sign
    Eaton BIM
    GuideLed 20m Wall recessed - Exit Sign
    Eaton BIM
    GuideLed 20m Ceiling recessed - Exit Sign
    Eaton BIM
    GuideLed 30m Wall recessed - Exit signs
    Eaton BIM
    GuideLed 20m Ceiling with canopy and tube suspension 0.5m - Exit sign
    Eaton BIM
    GuideLed 20m Wall - Exit Sign
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices