Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Eaton BIM
Description
FlexiTech EC 20m with suspension kit - Exit sign
Bill of material
FT2EC4ICGS / FTECCC-TSK-50
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
FlexiTech EC 20m
M1
Material 1
M1EAN
Material 1 EAN
M1DESC
Material 1 Description
M2
Material 2
FTECCC-TSK-50
M2EAN
Material 2 EAN
3660191815950
M2DESC
Material 2 Description
FT EC & CC, Tube Suspension Kit, 50cm,IP43
M3
Material 3
M3EAN
Material 3 EAN
M3DESC
Material 3 Description
M123
Material 1+2+3
M123EAN
Material 1+2+3 EAN
M123DESC
Material 1+2+3 Description
EF7000003
Mounting method
Pendant
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Single/double-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
EF7004293
Impact strength
IK07
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7008732
Recognition distance
20 m
EF7000008
Width
674 mm
EF7001456
Height/depth
50 mm
EF7001438
Length
229 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
1 side : 3,2 / 2 sides : 5,5 mA
PDH15
Apparent power at mains operation
1 side : 3 / 2 sides : 3,5 VA
EF7009347
Max. system power
1 side : 1,1 / 2 sides : 1,4 W
IC
Inrush current
1.5 A
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处