Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Exit cube 20m - Exit sign
Bill of material
40071353421
CNSORDERNO
Part Number
40071353421
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
Exit cube
M
Material
40071353421
MEAN
Material EAN
4012539343424
MDESC
Material Description
Exit Cube 33022 CG-S
EF7000003
Mounting method
Ceiling surface mounting
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Trilateral
EF7011099
Pictogram included
true
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP40
EF7004293
Impact strength
IK07
EF7000004
Protection class
I
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7008732
Recognition distance
20 m
EF7000008
Width
220 mm
EF7001456
Height/depth
150 mm
EF7001438
Length
220 mm
EF7000015
Outer diameter
Not applicable mm
EF7000943
Built-in diameter
Not applicable mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
25 mA
PDH15
Apparent power at mains operation
9.5 VA
EF7009347
Max. system power
5.90 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices