Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EBMAFDD141 - EBMAFDD141
Bill of material
300957_(Closed_architecture_300_off)
CNSORDERNO
Part Number
300957
DOORS
Opened or closed doors
LODDEST
LOD Destination
LODLEVEL
LOD Level
CLEARANCE
Clearance
PF
Product family
Memshield 3 Distribution boards
BIMDESC
Description for BIM File
Memshield 3 Type B Distribution board 125A TPN, 14 AFDD Ways. Outgoing up to 40A
PT
Phase Type
4 Phase
MI
Max Incomer
125A Max Incomer
NOW
Number of outgoing ways
14 Way 2P
MO
Max Outgoer
40A Max Outgoer
MS
Mounting Surface
Face Based
INP
Insertion Point
Bottom Centre
CPCE
Connection Point (Cable Entry)
Top or Bottom
W
Width
447 mm
D
Depth
140 mm
H
Height
642 mm
CNSMASSEXACT
Board Weight
12 kg
IP
IP Rating
IP4X
V
Voltage
400/440 V
CLR
Colour
Grey RAL7004
EM
Enclosure Material
Sheet Steel
WEBINFO
Web Info
Web Info
CN
Eaton Electric Ltd Technical Services Contact Number
08700 545333
CSCRMAX
Conditional Short Circuit rating - Max
10 kA
FOS
Form of Separation
Form 3b type 2
FREQ
Frequency
50 Hz
IKRATING
IK Rating Electrical Enclosure
IK06
REFSTAND
Reference standard
IEC61439 part 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    EBMAFDD241 - EBMAFDD241
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    EBMAFDD361 - EBMAFDD361
    Eaton BIM
    EBMAFDDS20 - EBMAFDDS20
    Eaton BIM
    CIOP4 - Mimic Relay Board
    Eaton BIM
    EBMMPSLDMID - EBMMPSLDMID
    Eaton BIM
    ExLin 10L-2  1/6 M20 - Explosion protected light fitting
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    EBMMPSLQM - EBMMPSLQM
    Eaton BIM
    GuideLed SL Recessed - Safety luminaire
    Eaton BIM
    Abox
    Eaton BIM
    EC002288 - Small distribution board equipped
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    EBMMPSLS50 - EBMMPSLS50
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices