Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EBMMPSLQM - EBMMPSLQM
Bill of material
300964(Closed_architecture_300_off)
CNSORDERNO
Part Number
300964
DOORS
Opened or closed doors
LODDEST
LOD Destination
LODLEVEL
LOD Level
CLEARANCE
Clearance
PF
Product family
Memshield 3 Distribution boards
BIMDESC
Description for BIM File
Memshield 3 Multi Meterpack 250A TPN, Quad meter, 4 Ways.
PT
Phase Type
3 Phase
MI
Max Incomer
250A Max Incomer
NOW
Number of outgoing ways
4 Way TPN
MO
Max Outgoer
125A Max Outgoer
MS
Mounting Surface
Face Based
INP
Insertion Point
Bottom Centre
CPCE
Connection Point (Cable Entry)
Top or Bottom
W
Width
887 mm
D
Depth
145 mm
H
Height
366 mm
CNSMASSEXACT
Board Weight
12 kg
IP
IP Rating
IP4X
V
Voltage
400/440 V
CLR
Colour
Grey RAL7004
EM
Enclosure Material
Sheet Steel
WEBINFO
Web Info
Web Info
CN
Eaton Electric Ltd Technical Services Contact Number
08700 545333
CSCRMAX
Conditional Short Circuit rating - Max
10 kA
FOS
Form of Separation
Form 3b type 2
FREQ
Frequency
50 Hz
IKRATING
IK Rating Electrical Enclosure
IK06
REFSTAND
Reference standard
IEC61439 part 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    EBMAFDD141 - EBMAFDD141
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    Exit Cube 40m - Exit sign
    Eaton BIM
    CrystalWay 30m - Exit sign
    Eaton BIM
    EBMMPSLS50 - EBMMPSLS50
    Eaton BIM
    EC002288 - Small distribution board equipped
    Eaton BIM
    CrystalWay 20m - Exit Sign
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    EBMAFDDS20 - EBMAFDDS20
    Eaton BIM
    EBMAFDD361 - EBMAFDD361
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices