Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Memshield 4 Panelboards - Memshield 4 Panelboards
Bill of material
EM4PB100PL_(architecture 300)
CNSORDERNO
Part Number
B
Picture
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product family
Memshield 4 Panelboards
BIMDESC
Description for BIM File
Memshield 4 Panelboard,Plinth 100mm high
MS
Mounting Surface
Face Based
INP
Insertion Point
Bottom Centre
CPCE
Connection Point (Cable Entry)
Bottom
W
Width
1000 mm
D
Depth
215 mm
H
Height
100 mm
CNSMASSEXACT
Board Weight
10 kg
IP
IP Rating
IP3X (when wall mounted)
CLR
Colour
Grey RAL7004
EM
Enclosure Material
Sheet Steel
PDFINFO
PDF Info
WEBINFO
Web Info
CN
Eaton Electric Ltd Technical Services Contact Number
08700 545333
IKRATING
IK Rating Electrical Enclosure
IK06
REFSTAND
Reference standard
IEC61439 part 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    CrystalWay 20m - Exit Sign
    Eaton BIM
    EC002288 - Small distribution board equipped
    Eaton BIM
    CAB300 - Standard Detector Base
    Eaton BIM
    Exit Cube 40m - Exit sign
    Eaton BIM
    EBMMPSLS50 - EBMMPSLS50
    Eaton BIM
    Exit cube 20m - Exit sign
    Eaton BIM
    CrystalWay 30m - Exit sign
    Eaton BIM
    EBMAFDD241 - EBMAFDD241
    Eaton BIM
    EBMAFDD361 - EBMAFDD361
    Eaton BIM
    EBMAFDD141 - EBMAFDD141
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices