Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Memshield 4 Panelboards - Memshield 4 Panelboards
Bill of material
EM4PB840_Closed_(architecture 300)
CNSORDERNO
Part Number
B
Picture
DOORS
Opened or closed doors
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product family
MCCB Form4 4P Panelboards
BIMDESC
Description for BIM File
Memshield 4 Panelboard 400A, 8 Way. Outgoing up to 250A
PT
Phase Type
3 phase
MI
Max Incomer
400A Max Incomer
NOW
Number of outgoing ways
8 Way 4P
MO
Max Outgoer
250A Max Outgoer
MS
Mounting Surface
Face Based
INP
Insertion Point
Bottom Centre
CPCE
Connection Point (Cable Entry)
Top or Bottom
W
Width
1016 mm
D
Depth
264 mm
H
Height
1438 mm
CNSMASSEXACT
Board Weight
80 kg
IP
IP Rating
IP3X (when wall mounted)
V
Voltage
400/440 V
CLR
Colour
Grey RAL7004
EM
Enclosure Material
Sheet Steel
PDFINFO
PDF Info
WEBINFO
Web Info
CN
Eaton Electric Ltd Technical Services Contact Number
08700 545333
CSCRMAX
Conditional Short Circuit rating - Max
50 kA
FOS
Form of Separation
Form 4 type 2 or 6
FREQ
Frequency
50 Hz
IKRATING
IK Rating Electrical Enclosure
IK06
REFSTAND
Reference standard
IEC61439 part 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    EBMAFDD141 - EBMAFDD141
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    EBMAFDD241 - EBMAFDD241
    Eaton BIM
    EC002288 - Small distribution board equipped
    Eaton BIM
    EBMAFDD361 - EBMAFDD361
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    CrystalWay 20m - Exit Sign
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    GHG252 - Switch
    Eaton BIM
    EBMMPSLS50 - EBMMPSLS50
    Eaton BIM
    Exit cube 20m - Exit sign
    Eaton BIM
    Exit Cube 40m - Exit sign
    Eaton BIM
    CrystalWay 30m - Exit sign
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices