Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EBMMPSLS50 - EBMMPSLS50
Bill of material
302402(300_architecture)
CNSORDERNO
Part Number
302402
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product family
Memshield 3 Distribution boards
BIMDESC
Description for BIM File
Memshield 3 Multi Meterpack bridging cable spacer
MS
Mounting Surface
Face Based
INP
Insertion Point
Bottom Centre
CPCE
Connection Point (Cable Entry)
Top or Bottom
W
Width
880 mm
D
Depth
95 mm
H
Height
50 mm
CNSMASSEXACT
Board Weight
3 kg
IP
IP Rating
IP4X
CLR
Colour
Grey RAL7004
EM
Enclosure Material
Sheet Steel
WEBINFO
Web Info
Web Info
CN
Eaton Electric Ltd Technical Services Contact Number
08700 545333
IKRATING
IK Rating Electrical Enclosure
IK06
REFSTAND
Reference standard
IEC61439 part 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    CAB300 - Standard Detector Base
    Eaton BIM
    CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
    Eaton BIM
    CAPT340 - Photo-Thermal Sensor
    Eaton BIM
    CTPR3000 - Touchscreen Fire Alarm System Repeater Control Panel
    Eaton BIM
    Exit cube 20m - Exit sign
    Eaton BIM
    MAB50R - Reflective Beam Sensor
    Eaton BIM
    CAP320 - Optical Smoke Sensor
    Eaton BIM
    FXN922 - Multi-mode detector
    Eaton BIM
    MAB100R - Reflective Beam Sensor
    Eaton BIM
    Exit Cube 40m - Exit sign
    Eaton BIM
    CrystalWay 20m - Exit Sign
    Eaton BIM
    EC002288 - Small distribution board equipped
    Eaton BIM
    CAH330 - Multi-Mode Heat Sensor
    Eaton BIM
    CrystalWay 30m - Exit sign
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices