Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CAP320 - Optical Smoke Sensor
Bill of material
CAP320(architecture_300)
CNSORDERNO
Part Number
CAP320
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
MAP820, FXN723
PF
Product Family
Intelligent Addressable Optical Smoke Sensor
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-7:2000+A1:2002+A2:2006, EN54-17:2005
DOPNO
DoP No.
DoP0157, DoP0184
L
Length (Depth)
31.5 mm
W
Width
101 mm
H
Height
101 mm
CNSMASSEXACT
Weight
0.076 kg
OV
Operating Voltage
18V dc to 30V dc
QC
Quiescent Current
200 µA
AC
Alarm Current
5 mA
CLR
Colour
White - RAL9003
II
Important Information
This detector model should be used with an appropriate detector base. The detector base models in our range are CAB300, CAS380, CASBB384 and CASBB394.
DESC
Description
The optical sensor (CAP320) is suitable for most applications giving the fastest response to slow burning or smouldering fires which give rise to large visible smoke particles.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices