Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton BIM
Description
GuideLed 30m Wall recessed - Exit signs
Bill of material
40071353642 / 40071354530
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PREVIEW2
Preview pictogram
PF
Product Family
GuideLed 30m
M1
Material 1
40071353642
MEAN
Material 1 EAN
4012539321941
MDESC
Material 1 Description
GuideLed 1x012 CG-S Rec. Wall
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12DESC
Material 1+2 Description
M12EAN
Material 1+2 EAN
PO
Pictogram option
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Only single-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP40
EF7004293
Impact strength
IK03
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7008732
Recognition distance
30 m
EF7000008
Width
184 mm
EF7001456
Height/depth
59 mm
EF7001438
Length
326 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
11 mA
PDH15
Apparent power at mains operation
5 VA
EF7009347
Max. system power
2.6 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    SignEdge ESR 30m - Exit sign
    Eaton BIM
    GuideLed 30m Ceiling with canopy - Exit sign
    Eaton BIM
    SignEdge ES 23m - Exit sign
    Eaton BIM
    SignEdge ER 30m - Exit sign
    Eaton BIM
    GuideLed DXC 20m Ceiling with canopy - Exit sign
    Eaton BIM
    GuideLed DXC 30m Ceiling with canopy - Exit sign
    Eaton BIM
    SignEdge ED 23m - Exit sign
    Eaton BIM
    SignEdge ED 30m - Exit sign
    Eaton BIM
    GuideLed 30m Wire suspension set with canopy - Exit sign
    Eaton BIM
    GuideLed 30m Ceiling recessed - Exit sign
    Eaton BIM
    SignEdge ESR 23m - Exit sign
    Eaton BIM
    GuideLed 30m Ceiling with canopy and tube suspension 0.5m - Exit sign
    Eaton BIM
    SignEdge EC 23m - Exit sign
    Eaton BIM
    SignEdge EC 30m - Exit sign
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices