Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Eaton BIM
Description
GuideLed 30m Ceiling with canopy and tube suspension 0.5m - Exit sign
Bill of material
40071353621 / 40071354535
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PREVIEW2
Preview pictogram
PF
Product Family
GuideLed 30m
M1
Material 1
40071353621
MEAN
Material 1 EAN
4012539321897
MDESC
Material 1 Description
GuideLed 11022 CG-S Pendant 0.5m
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
PO
Pictogram option
EF7000003
Mounting method
Pendant
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Single/double-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
Grey
EF7000187
Voltage type
220 - 240 / 176 - 275 Vac / Vdc
EF7005127
Nominal voltage
220-240 Vac
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP40
EF7004293
Impact strength
IK03
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7008732
Recognition distance
30 m
EF7000008
Width
Mounting adapter : 42 / Panel : 184 mm
EF7001456
Height/depth
Mounting adapter : 28,5 / Panel : 12 mm
EF7001438
Length
Mounting adapter : 327 / Panel : 326 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
mA
PDH15
Apparent power at mains operation
VA
EF7009347
Max. system power
W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Eaton BIM
    GuideLed SL Recessed - Safety luminaire
    Eaton BIM
    GuideLed SL Surface - Safety luminaire
    Eaton BIM
    SignEdge ESR 30m - Exit sign
    Eaton BIM
    SafeLite - Safety luminaire
    Eaton BIM
    GuideLed 30m Wire suspension set with canopy - Exit sign
    Eaton BIM
    GuideLed DXC 30m Wall - Exit sign
    Eaton BIM
    SignEdge ED 23m - Exit sign
    Eaton BIM
    GuideLed DXC 30m Ceiling with canopy - Exit sign
    Eaton BIM
    SignEdge ED 30m - Exit sign
    Eaton BIM
    SignEdge ESR 23m - Exit sign
    Eaton BIM
    SignEdge ES 23m - Exit sign
    Eaton BIM
    GuideLed DXC 20m Wall - Exit sign
    Eaton BIM
    SignEdge ES 30m - Exit sign
    Eaton BIM
    SignEdge EC 30m - Exit sign
Previews
3D
Boyut
2D
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin