Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton BIM
Description
GuideLed 20m Ceiling - Exit Sign
Bill of material
40071353610/40071354505(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
GuideLed
M1
Material 1
40071353610
MEAN
Material 1 EAN
4012539321842
MDESC
Material 1 Description
GuideLed 10021 CG-S Ceiling mounting
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
EF7000003
Mounting method
EF7000004
Protection class
II
EF7000008
Width
42 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC/DC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
EF7001438
Length
227 mm
EF7001456
Height/depth
163 mm
EF7001596
Material housing
Polycarbonate
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
-
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK03
EF7005127
Nominal voltage
220-240 / 176-275 Vac / Vdc
EF7005474
Degree of protection (IP)
IP40
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7011099
Pictogram included
Yes
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
- mm
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50-60,0 Hz
GWT
Luminaire with limited surface temperature, class "D"
No
OUC
Outdoor use compliance
No
MODE
Current consumption at 220V DC
mA
AT
Apparent power at mains operation
VA
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    GuideLed 30m Wall - Exit sign
    Eaton BIM
    GuideLed SL Surface - Safety luminaire
    Eaton BIM
    GuideLed 30m Wall recessed - Exit signs
    Eaton BIM
    SignEdge ESR 30m - Exit sign
    Eaton BIM
    GuideLed 30m Ceiling with canopy - Exit sign
    Eaton BIM
    GuideLed SL Recessed - Safety luminaire
    Eaton BIM
    GuideLed 20m wall recessed - Self-contained exit sign
    Eaton BIM
    GuideLed 20m Ceiling - Self-contained exit sign
    Eaton BIM
    GuideLed 30m Wire suspension set with canopy - Exit sign
    Eaton BIM
    GuideLed 30m Ceiling recessed - Exit sign
    Eaton BIM
    GuideLed DXC 30m Ceiling with canopy - Exit sign
    Eaton BIM
    SignEdge ESR 23m - Exit sign
    Eaton BIM
    SignEdge ED 23m - Exit sign
    Eaton BIM
    GuideLed DXC 30m Wall - Exit sign
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices