Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Eaton BIM
Description
GuideLed 20m Ceiling - Self-contained exit sign
Bill of material
40071353264 / 40071354504(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PF
Product Family
GuideLed
M1
Material 1
40071353264
MEAN
Material 1 EAN
4012539344254
MDESC
Material 1 Description
GuideLed 10821 1-8h/D CGLine+ Ceiling
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12DESC
Material 1+2 Description
M12EAN
Material 1+2 EAN
EF7000003
Mounting method
Ceiling surface mounting
EF7000004
Protection class
II
EF7000008
Width
80 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Single/double-sided
EF7001438
Length
227 mm
EF7001456
Height/depth
33 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK03
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
220-240 Vac
EF7005474
Degree of protection (IP)
IP40
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
5.1 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7011099
Pictogram included
True
EF7011954
Luminous flux in standby mode
- lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0-30 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
- mm
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
Maintained / Non-Maintained (M) / NM)
AT
Autonomy
1/3/8 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices