Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton BIM
Description
FlexiTech ED with recess kit ceiling - Self-contained exit sign
Bill of material
FT2ED4IATT18 / FT2-RKC(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
FlexiTech ED
M
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
FT2-RKC
M2EAN
Material 2 EAN
3660191807481
M2DESC
Material 2 Description
FT2 SE_ED(ceil.), Recess kit for ceiling
M12
Material 1+2
M12DESC
Material 1+2 Description
M12EAN
Material 1+2 EAN
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
120 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
128.6 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Single/double-sided
EF7001438
Length
228 mm
EF7001456
Height/depth
34 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
242.5 mm
EF7004293
Impact strength
IK07
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
230-230 Vac
EF7005474
Degree of protection (IP)
IP43
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
2 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7011099
Pictogram included
true
EF7011954
Luminous flux in standby mode
- lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-45 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
28.6 mm
TS
Testing system
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
False
MODE
Mode
Maintained / Non-Maintained (M) / NM)
AT
Autonomy
1/2/3/8 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices