Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton BIM
Description
Touchscreen Controller - CGLine+ system 
Bill of material
40071361083(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PF
Product Family
CGLine+
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
EF7000003
Mounting method
Wall mounting
EF7000008
Width
111 mm
EF7000040
Height
397 mm
EF7001438
Length
345 mm
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
IP20
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0-35 °C
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices