Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Memshield 4 Panelboards - Memshield 4 Panelboards
Bill of material
EM4PB300CX_Closed_(architecture 300)
CNSORDERNO
Part Number
EM4PB300CX
B
Picture
DOORS
Opened or closed doors
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product family
Memshield 4 Panelboards
BIMDESC
Description for BIM File
Memshield 4 Panelboard300mm, Wide Corner Box
MS
Mounting Surface
Face Based
INP
Insertion Point
Bottom Centre
CPCE
Connection Point (Cable Entry)
Top or Bottom
W
Width
300 mm
D
Depth
264 mm
H
Height
250 mm
CNSMASSEXACT
Board Weight
5 kg
IP
IP Rating
IP3X (when wall mounted)
CLR
Colour
Grey RAL7004
EM
Enclosure Material
Sheet Steel
PDFINFO
PDF Info
WEBINFO
Web Info
CN
Eaton Electric Ltd Technical Services Contact Number
08700 545333
IKRATING
IK Rating Electrical Enclosure
IK06
REFSTAND
Reference standard
IEC61439 part 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    EC001330 - Shutting actuator for bus system
    Eaton BIM
    GHG252 - Switch
    Eaton BIM
    Exit cube 20m - Exit sign
    Eaton BIM
    CrystalWay 20m - Exit Sign
    Eaton BIM
    EBMMPSLS50 - EBMMPSLS50
    Eaton BIM
    CrystalWay 30m - Exit sign
    Eaton BIM
    CAB300 - Standard Detector Base
    Eaton BIM
    Exit Cube 40m - Exit sign
    Eaton BIM
    CAH330 - Multi-Mode Heat Sensor
    Eaton BIM
    EC002288 - Small distribution board equipped
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices