Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton BIM
Description
Taliska - Taliska
Bill of material
TAL166324KZ_architecture_300
CNSORDERNO
Part Number
B
Picture
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product Family
Taliska
LWQ
Lamp Wattage and Quantities
LAMP
Lamp
LED
LCT
Lamp Colour Temp
4000 K
LL
Lamp Lumens
LOR
1
CW
Circuit Watts
W
E
Efficacy
IP
IP Rating
20
WS
Weight (standard)
4.3 kg
WE
Weight (Emergency)
4.8 kg
L
Length
597 mm
W
Width
597 mm
H
Height
81 mm
PWF
Power Factor (High Frequency)
0.95
AL
Apparent Load
DSC
Description
Taliska is the next step in modular LED lighting for offices. With an innovative backlit construction, clean minimalist lines and high efficiency, Taliska provides a new alternative for conventional general lighting applications. Rapid installation is a key benefit thanks to the side mounted plug and socket arrangement, connections are all external to save valuable time on site. An opaline acrylic diffuser gives an evenly lit appearance across the whole face. Emergency operation, via a discrete LED, is optically controlled with an advanced lens making exceptional spacing possible.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
DSI
DSI Dimmable
No
DALI
Dali Dimmable
Yes
PH
Phased Dimmable
No
DIMM
1-10v Dimmable
No
CS
Ceiling Suitability
Lay In ONLY
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    CAP320 - Optical Smoke Sensor
    Eaton BIM
    CAB382 - Loop Connected LED Beacon
    Eaton BIM
    CBG370S - Fire Alarm System Callpoint
    Eaton BIM
    EC002288 - Small distribution board equipped
    Eaton BIM
    GuideLed 30m Ceiling with canopy and tube suspension 0.5m - Exit sign
    Eaton BIM
    EC000981 - Explosion proof emergency and security luminaire
    Eaton BIM
    1405 LE - 1405 LE
    Eaton BIM
    1881 LE - 1881 LE
    Eaton BIM
    1766 LE - 1766 LE
    Eaton BIM
    1205 LE - 1205 LE
    Eaton BIM
    LEAT 3000 - LEAT 3000
    Eaton BIM
    LEAT 1500 - LEAT 1500
    Eaton BIM
    Pello - Decorative pendant luminaire
    Eaton BIM
    LEA 1000 - LEA 1000
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices