Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
ZPCB2148P2 - Phase 2 2 Loop Driver PCB
Bill of material
ZPCB2148P2(architecture_300)
CNSORDERNO
Part Number
ZPCB2148P2
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
N/A
PF
Product Family
Phase 2 2 Loop Driver PCB
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
N/A
DOPNO
DoP No.
N/A
L
Length (Depth)
80 mm
W
Width
150 mm
H
Height
27 mm
CNSMASSEXACT
Weight
0.078 kg
CLR
Colour
Green
II
Important Information
N/A
DESC
Description
This is a replacement part for the CF3000 family of control panels.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices