Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Eaton BIM
Description
NexiTech LED IP40 - Safety & Exit sign
Bill of material
NEXI-D-CGS / NEXI-PICTO-L
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PREVIEW2
Preview pictogram
PF
Product Family
NexiTech LED IP40
M1
Material 1
NEXI-D-CGS
MEAN
Material 1 EAN
3660191600396
MDESC
Material 1 Description
NEXITECH LED DOOR CG-S
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1 + 2
M12EAN
Material 1 + 2 EAN
M12DESC
Material 1 + 2 Description
PO
Pictogram option
EF7000003
Mounting method
Wall surface mounted
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Only single-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Reflector
EF7005474
Degree of protection (IP)
IP40
EF7004293
Impact strength
IK03
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-10 - 40 °C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
250 + 30 lm
EF7008732
Recognition distance
20 m
EF7000008
Width
111 mm
EF7001456
Height/depth
40 mm
EF7001438
Length
292 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
32 mA
PDH15
Apparent power at mains operation
9 VA
EF7009347
Max. system power
5.5 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Eaton BIM
    NexiTech LED IP65 - Safety luminaire
    Eaton BIM
    SafeLite - Safety luminaire
    Eaton BIM
    NexiTech LED IP65 - Exit sign
    Eaton BIM
    BeamTech - Beam light
    Eaton BIM
    46011 LED - Exit sign
    Eaton BIM
    SafeLite - Exit sign
    Eaton BIM
    BeamLite II - Beam light
    Eaton BIM
    FlexiTech EW 20m - Exit sign
    Eaton BIM
    EC000981 - Explosion proof emergency and security luminaire
    Eaton BIM
    Atlantic LED - Self-contained safety & exit sign
    Eaton BIM
    Atlantic LED II - Exit sign
    Eaton BIM
    FlexiTech SE - Self-contained safety luminaire
    Eaton BIM
    SignEdge EC 30m - Exit sign
    Eaton BIM
    LEAT 3000 - LEAT 3000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處