Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Eaton BIM
Description
Velos LED 40m - Exit sign
Bill of material
O-ES-CG-S / O-ESP40-IDD
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PREVIEW2
Preview pictogram
PF
Product Family
Velos LED 40m
M1
Material 1
O-ES-CG-S
MEAN
Material 1 EAN
5205050905410
MDESC
Material 1 Description
VeLos PSU MAINS with V-CG-S2
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
PO
Pictogram option
EF7000003
Mounting method
Wall surface mounted / ceiling surface mounting
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Single/double-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP20
EF7004293
Impact strength
IK03
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0 - 40 °C
EF7008732
Recognition distance
40 m
EF7000008
Width
324 mm
EF7001456
Height/depth
69 mm
EF7001438
Length
346 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
20 mA
PDH15
Apparent power at mains operation
7.5 VA
EF7009347
Max. system power
4.5 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Eaton BIM
    Atlantic LED II - Exit sign
    Eaton BIM
    GuideLed Cinema - Exit sign
    Eaton BIM
    Abox
    Eaton BIM
    FlexiTech SU Large - Safety luminaire
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    Outdoor Wall II - Safety luminaire
    Eaton BIM
    Atlantic LED II - Safety luminaire
    Eaton BIM
    Atlantic LED II Double-sided - Exit sign
    Eaton BIM
    FlexiTech SE - Safety luminaire
    Eaton BIM
    FlexiTech SU Large with recess kit - Safety luminaire
    Eaton BIM
    FlexiTech SE with recess kit - Safety luminaire
    Eaton BIM
    Planete Disc with recess kit - Safety luminaire
    Eaton BIM
    3000 LED series - Safety luminaire
    Eaton BIM
    Planete 2-400 - Luminaire d'ambiance
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处