Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
FlexiTech SE with recess kit - Safety luminaire
Bill of material
FT2SE400CGS / FT2-RKC0
CNSORDERNO
Part Number
LODLEVEL
LOD Level
MT
Mounting type
PREVIEW
Preview picture
PF
Product Family
FlexiTech SE
M
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
FT2-RKC
M2EAN
Material 2 EAN
3660191807481
M2DESC
Material 2 Description
FT2 SE_ED(ceil.), Recess kit for ceiling
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
120 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7000846
Built-in width
128.6 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
-
EF7001438
Length
228 mm
EF7001456
Height/depth
31.2 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
242.5 mm
EF7004293
Impact strength
IK07
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7005474
Degree of protection (IP)
EF7006420
Luminaire with limited surface temperature, class "D“
No
EF7008732
Recognition distance
- m
EF7009347
Max. system power
5.4 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
400 lm
EF7011099
Pictogram included
-
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
28.6 mm
TS
Testing system
CG-S|STAR|STAR+
F
Frequency
50-60, 0 Hz
OUC
Outdoor use compliance
No
PDH14
Current consumption at 220V DC
22.7 mA
PDH15
Apparent power at mains operation
9.1 VA
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices