Catalog navigation
Seleção de modelos em CAD
Available products: 21
HELP_VARIABLE
Company
Eaton BIM
Description
SignEdge ER 23m - Exit sign
Bill of material
SE2ERCGSG / SE2-EP-RB
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PREVIEW2
Preview pictogram
PF
Product Family
SignEdge ER 23m - Exit sign
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
CO
Color option
PO
Pictogram option
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Single/double-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Aluminium
EF7000136
Colour housing
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP20
EF7004293
Impact strength
IK03
EF7000004
Protection class
I
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7008732
Recognition distance
23 m
EF7000008
Width
187 mm
EF7001456
Height/depth
60 mm
EF7001438
Length
360 mm
EF7000015
Outer diameter
- mm
EF7000846
Built-in width
138 mm
EF7023518
Built-in height/depth
60 mm
EF7004265
Built-in length
285 mm
EF7000943
Built-in diameter
- mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50-60 Hz
OUC
Outdoor use compliance
No
EF7006420
Luminaire with limited surface temperature, class "D“
No
PDH14
Current consumption at 220V DC
12 mA
PDH15
Apparent power at mains operation
5.9 VA
EF7009347
Max. system power
3 W
IC
Inrush current
1.5 A
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    Eaton BIM
    SignEdge ESR 30m - Exit sign
    Eaton BIM
    Velos LED 30m - Exit sign
    Eaton BIM
    46011 LED - Exit sign
    Eaton BIM
    SignEdge EC 30m - Exit sign
    Eaton BIM
    SignEdge ER 30m - Exit sign
    Eaton BIM
    SignEdge ES 30m - Exit sign
    Eaton BIM
    SignEdge ED 30m - Exit sign
    Eaton BIM
    SignEdge ESR 23m - Exit sign
    Eaton BIM
    SignEdge ES 23m - Exit sign
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    FlexiTech SE - Safety luminaire
    Eaton BIM
    Ultraled 2-8 - BAEH
    Eaton BIM
    CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
    Eaton BIM
    BeamLite II - Beam light
Previews
3D
Dimensão
2D
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais