{eaton_bim/lighting_and_controls/downlights/rxs3.prj},{NB=ERRXS3L15003K65DD(architecture_300)},{CNSORDERNO=ERRXS3L15003K65DD},{PF=RXS3},{LAWAQU=N/A},{LAMP=LED not exchangeable},{LAMPCOLTEMP=3000},{LAMPLUM=1480},{LOR=1},{CIRWATT=14.8W},{EFF=100},{IPRATING=IP65},{CNSMASSEXACT=2.72},{WEIGHT=N/A},{CUTOUT=165},{D=182},{L=N/A},{W=N/A},{H=104},{SATFILE=SAT file},{IESFILE=IES File},{IESHELP=rxs3l15003k65z.ies},{POWFAC=0.9},{APPLOAD=16.4},{DESC=Recesssed RXS3 downlight with high performance passive thermal management. IP20/IP65 bezel in white RAL9016 finish. Colour temperature 3000/4000K with CRI>80 and LED lifetime 100,000hours@ L80 B50},{LODDEST=architecture},{LODLEVEL=300}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 48