Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Micropoint 2 High Output - Self-contained safety luminaire
Bill of material
MP2HI3HCGL(300)
CNSORDERNO
Part Number
MP2HI3HCGL
LODLEVEL
LOD Level
PF
Product Family
Micropoint 2
M1
Material 1
MP2HI3HCGL
MEAN
Material 1 EAN
5018987201612
MDESC
Material 1 Description
Micropoint 2 Hi power 3 Hour NM CGLine
EF7000003
Mounting method
Built-in
EF7000004
Protection class
II
EF7000008
Width
- mm
EF7000015
Outer diameter
90 mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
64 mm
EF7001278
Type of indicator
-
EF7001438
Length
- mm
EF7001456
Height/depth
3 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK04
EF7004351
Battery quality
NiCd
EF7005127
Nominal voltage
220-240 Vac
EF7005474
Degree of protection (IP)
IP20
EF7008732
Recognition distance
- m
EF7009347
Max. system power
3.9 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
298 lm
EF7011099
Pictogram included
False
EF7011954
Luminous flux in standby mode
- lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-35 °C
EF7012170
Light distributor
Focal lens
EF7023518
Built-in height/depth
63 mm
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
Non-Maintained (NM)
AT
Autonomy
3 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices