Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton BIM
Description
i-P65+ - Safety luminaire
Bill of material
IP65PHACGS(300)
CNSORDERNO
Part Number
B
Picture
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product Family
i-P65+
M1
Material 1
MEAN1
Material EAN 1
MDESC1
Material Description 1
EF7000003
Mounting method
Ceiling surface mounting
EF7000004
Protection class
I
EF7000008
Width
167
EF7000015
Outer diameter
-
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
-
EF7001438
Length
340 mm
EF7001456
Height/depth
81 mm
EF7001596
Material housing
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
-
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK08
EF7005127
Nominal voltage
220-240 / 176-275 Vac / Vdc
EF7005474
Degree of protection (IP)
IP65
EF7008732
Recognition distance
- m
EF7009347
Max. system power
9.3 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7011099
Pictogram included
No
EF7012090
Rated ambient temperature acc. IEC62722-2-1
°C
EF7012170
Light distributor
°C
EF7023518
Built-in height/depth
- mm
TS
Testing system
CG-S|STAR|STAR+
F
Frequency
50-60,0 Hz
GWT
Luminaire with limited surface temperature, class "D"
Yes
OUC
Outdoor use compliance
No
MODE
Current consumption at 220V DC
40 mA
NCMIN
Apparent power at mains operation
15.6 VA
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    FlexiTech SE - Self-contained safety luminaire
    Eaton BIM
    GuideLed SL Recessed - Safety luminaire
    Eaton BIM
    FlexiTech SU Small with recess kit - Safety luminaire
    Eaton BIM
    FlexiTech SE with recess kit - Safety luminaire
    Eaton BIM
    GuideLed SL Surface - Safety luminaire
    Eaton BIM
    Atlantic LED II - Exit sign
    Eaton BIM
    CrystalWay 30m - Exit sign
    Eaton BIM
    BeamLite II - Beam light
    Eaton BIM
    BeamTech 2 heads small - Self-contained beam lights
    Eaton BIM
    Web Compact Controller - CGLine+ system
    Eaton BIM
    TL CGLine+ - Remote Control
    Eaton BIM
    3000 LED series - Safety luminaire
    Eaton BIM
    Planete 2000 - Self-contained beam light
    Eaton BIM
    Atlantic LED II Double-sided - Exit sign
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices