Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CBG370WP - Fire Alarm System Callpoint
Bill of material
CBG370WP(architecture_300)
CNSORDERNO
Part Number
CBG370WP
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
MBG817, FXN502
PF
Product Family
Intelligent Addressable Fire Alarm System Callpoint
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-11:2001+A1:2005, EN54-17:2005
DOPNO
DoP No.
DoP0149
L
Length (Depth)
60.5 mm
W
Width
87 mm
H
Height
87 mm
CNSMASSEXACT
Weight
0.2 kg
OV
Operating Voltage
17V dc to 32V dc V
QC
Quiescent Current
250 µA
AC
Alarm Current
N/A
CLR
Colour
Red
II
Important Information
N/A
DESC
Description
Eaton has two intelligent addressable callpoints, the standard addressable callpoint (CBG370S) which can be either surface or flush mounted and the weatherproof variant (CBG370SWP) which is built for external environments. Both callpoints are compatible with Eaton’s intelligent addressable fire systems and provide attractive, clear design for use in emergency evacuations. The CBG370S and CBG370WP are both simple to install and are supplied with a standard frangible glass element and test key for easy maintenance. A comprehensive range of accessories are available including protective hinge covers, spacer plates, recessing bezels, resettable element kit and spare glass making the Eaton addressable range suitable to all commercial and industrial build needs.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    SafeLite CGLine+ 30m - Self-contained safety & exit sign
    Eaton BIM
    BeamLite 2 - Self-contained beam light
    Eaton BIM
    CBG370S - Fire Alarm System Callpoint
    Eaton BIM
    CAH330 - Multi-Mode Heat Sensor
    Eaton BIM
    CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
    Eaton BIM
    CAPT340 - Photo-Thermal Sensor
    Eaton BIM
    MDR24L (Magnet) - Conventional Heavy Duty Door Retainer
    Eaton BIM
    CAB382 - Loop Connected LED Beacon
    Eaton BIM
    CASBB384 - Sounder Beacon Base
    Eaton BIM
    CAS380 - Detector Sounder Base
    Eaton BIM
    CASB383WP - Weatherproof Wall Sounder Beacon
    Eaton BIM
    CTPR3000 - Touchscreen Fire Alarm System Repeater Control Panel
    Eaton BIM
    CASBB394 - Open Class VAD Base
    Eaton BIM
    CAP320 - Optical Smoke Sensor
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices