Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CAS380 - Detector Sounder Base
Bill of material
CAS380(architecture_300)
CNSORDERNO
Part Number
CAS380
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
MAS850, FXN538
PF
Product Family
Intelligent Addressable Detector Sounder Base
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-3:2001+A1:2002+A2:2006, EN54-17:2005
DOPNO
DoP No.
DoP0148
L
Length (Depth)
29.5 mm
W
Width
102 mm
H
Height
102 mm
CNSMASSEXACT
Weight
0.2 kg
OV
Operating Voltage
17V dc to 32V dc
QC
Quiescent Current
320 µA
AC
Alarm Current
4mA to 12mA
CLR
Colour
White
II
Important Information
This sounder base should be used with an appropriate detector. The detector models in our range are CAP320, CAH330 and CAPT340.
DESC
Description
The CAS380 incorporates a detector mounting base, providing the flexibility to mount a detector directly onto the sounder base or alternatively use a CASC cover plate as a dedicated, discreet sounder. The CAS380 intelligent addressable detector sounder base is ideal for use in commercial builds such as hotels, restaurants and retail outlets. This is due to its discreet appearance and ability to reduce fire device's installation points.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    CAB300 - Standard Detector Base
    Eaton BIM
    CAB382 - Loop Connected LED Beacon
    Eaton BIM
    CAH330 - Multi-Mode Heat Sensor
    Eaton BIM
    CAP320 - Optical Smoke Sensor
    Eaton BIM
    CAPT340 - Photo-Thermal Sensor
    Eaton BIM
    CIOP8 - Mimic Relay Board
    Eaton BIM
    MAB100R - Reflective Beam Sensor
    Eaton BIM
    CASBB394 - Open Class VAD Base
    Eaton BIM
    CASBB384 - Sounder Beacon Base
    Eaton BIM
    CSC354CPR - 4 Way Fire Alarm System Controller Unit
    Eaton BIM
    CASB383 - Wall Sounder Beacon
    Eaton BIM
    CAS381 - Fire Alarm Wall Sounder
    Eaton BIM
    CBG370S - Fire Alarm System Callpoint
    Eaton BIM
    CASB393 - Open Class VAD
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices