Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CAB300 - Standard Detector Base
Bill of material
CAB300(architecture_300)
CNSORDERNO
Part Number
CAB300
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
MAB800, FXN720
PF
Product Family
Intelligent Addressable Standard Detector Base
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
N/A
DOPNO
DoP No.
N/A
L
Length (Depth)
11.5 mm
W
Width
104 mm
H
Height
104 mm
CNSMASSEXACT
Weight
0.06 kg
OV
Operating Voltage
N/A
QC
Quiescent Current
N/A
AC
Alarm Current
N/A
CLR
Colour
White - RAL9003
II
Important Information
This detector base should be used with an appropriate detector. The detector models in our range are CAP320, CAH330 and CAPT340.
DESC
Description
The Intelligent Addressable Detector Standard Base has been designed for flexibility, simplicity and speed of installation. Compatible with the Eaton range of intelligent addressable detectors and fire systems, the base incorporates a purpose designed shorting link to ensure wiring continuity if a detector is removed. The detector base is fitted with a retaining clip to provide positive feedback when a detector is correctly fitted. This can be swapped for a locking device (supplied with the base) to prevent unauthorised detector removal. The flexibility and ability to lock makes this device ideal for a wide range of commercial and industrial builds.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    CAP320 - Optical Smoke Sensor
    Eaton BIM
    CBG370S - Fire Alarm System Callpoint
    Eaton BIM
    CAH330 - Multi-Mode Heat Sensor
    Eaton BIM
    EC400 - TCP/IP Intelligent Addressable Interface
    Eaton BIM
    MCOM - Micro Single Channel Output Unit
    Eaton BIM
    CASB383WP - Weatherproof Wall Sounder Beacon
    Eaton BIM
    CASB383 - Wall Sounder Beacon
    Eaton BIM
    MCIM - Micro Single Channel Input Unit
    Eaton BIM
    CAPT340 - Photo-Thermal Sensor
    Eaton BIM
    CMIO353 - 230Vac Relay Unit
    Eaton BIM
    CSC354CPR - 4 Way Fire Alarm System Controller Unit
    Eaton BIM
    MAB50R - Reflective Beam Sensor
    Eaton BIM
    FXN922 - Multi-mode detector
    Eaton BIM
    Solstar LED - Downlights and Spotlights
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices