Catalog navigation
Selezione modello CAD
Prodotti disponibili: 14
HELP_VARIABLE
Company
Eaton BIM
Description
RoundTech Medium Recessed SEO with square trim - Self-contained safety luminaire
Bill of material
RT2RSEO200ATF1HIP
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
RoundTech Medium Recessed SEO
M
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
RT2R-ST
M2EAN
Material 2 EAN
3660191812652
M2DESC
Material 2 Description
RTECH MR SQUARE TRIM
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Descritpion
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
128 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
110 mm
EF7000943
Built-in diameter
64 mm
EF7001278
Type of indicator
-
EF7001438
Length
256 mm
EF7001456
Height/depth
84 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
200 mm
EF7004293
Impact strength
IK05
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
EF7008732
Recognition distance
- m
EF7009347
Max. system power
W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7011099
Pictogram included
-
EF7011954
Luminous flux in standby mode
lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
°C
EF7012170
Light distributor
Focal lens
EF7023518
Built-in height/depth
200 mm
TS
Testing system
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
AT
Autonomy
h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
Anteprime
3D
Dimensione
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali