Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton BIM
Description
SafeLite CGLine+ 20m - Self-contained safety & exit sign
Bill of material
SL2-42D3D-CGL / SL2CD / SL24A(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
SafeLite CGLine+
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
SL20,MNM,IP42,100lm,3H,CGL+,2x2x2,5mm²
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M3
Material 3
M3EAN
Material 3 EAN
M3DESC
Material 3 Description
M123
Material 1 + 2 + 3
M123DESC
Material 1 + 2 + 3 Description
M123EAN
Material 1 + 2 + 3 EAN
EF7000003
Mounting method
EF7000004
Protection class
II
EF7000008
Width
119 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
119 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
EF7001438
Length
270 mm
EF7001456
Height/depth
49 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
8
EF7004265
Built-in length
270 mm
EF7004293
Impact strength
EF7004351
Battery quality
NiCd
EF7005127
Nominal voltage
220-240 Vac
EF7005474
Degree of protection (IP)
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
4.2 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
100 lm
EF7011099
Pictogram included
EF7011954
Luminous flux in standby mode
100 lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-45 °C
EF7012170
Light distributor
EF7023518
Built-in height/depth
49 mm
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
Maintained / Non-Maintained (M/NM)
AT
Autonomy
3 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices