Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
RoundTech Medium Recessed EC - Self-contained exit sign
Bill of material
RT2R2EC4ICGL3H
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
RoundTech Medium Recessed EC
M
Material
MEAN
Material EAN
MDESC
Material Description
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
187 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
110 mm
EF7000943
Built-in diameter
64 mm
EF7001278
Type of indicator
Double-sided
EF7001438
Length
233 mm
EF7001456
Height/depth
110 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
200 mm
EF7004293
Impact strength
IK04
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
IP43
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
2 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
40 lm
EF7011099
Pictogram included
True
EF7011954
Luminous flux in standby mode
100 lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-45 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
200 mm
TS
Testing system
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
Maintained (M)
AT
Autonomy
3 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices