Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Eaton BIM
Description
GuideLed 20m wall - Self-contained exit sign
Bill of material
40071353260 / 40071354500(30040071354501)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PF
Product Family
GuideLed
M1
Material 1
40071353260
MEAN
Material 1 EAN
4012539344216
MDESC
Material 1 Description
GuideLed 1x811 1-8h/D CGLine+ wall mount
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1+2
M12DESC
Material 1+2 Description
M12EAN
Material 1+2 EAN
EF7000003
Mounting method
Wall built-up
EF7000004
Protection class
II
EF7000008
Width
120 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Only single-sided
EF7001438
Length
220 mm
EF7001456
Height/depth
30 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK03
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
220-240 Vac
EF7005474
Degree of protection (IP)
IP20
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
4.1 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7011099
Pictogram included
True
EF7011954
Luminous flux in standby mode
- lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0-30 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
- mm
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
False
MODE
Mode
Maintained / Non-Maintained (M) / NM)
AT
Autonomy
1/3/8 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
Dimensión
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales