Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Eaton BIM
Description
NexiTech LED IP40 - Exit sign
Bill of material
NEXI250-CGS / NEXI-PICTO-L
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PREVIEW2
Preview pictogram
PF
Product Family
NexiTech LED IP40
M1
Material 1
NEXI250-CGS
MEAN
Material 1 EAN
3660191600358
MDESC
Material 1 Description
NEXITECH LED 250 CG-S
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1 + 2
M12EAN
Material 1 + 2 EAN
M12DESC
Material 1 + 2 Description
PO
Pictogram option
EF7000003
Mounting method
Wall surface mounted
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Only single-sided
EF7011099
Pictogram included
Yes
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Reflector
EF7005474
Degree of protection (IP)
IP40
EF7004293
Impact strength
IK03
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-10 - 40 °C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
250 lm
EF7008732
Recognition distance
20 m
EF7000008
Width
111 mm
EF7001456
Height/depth
40 mm
EF7001438
Length
292 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
25.5 mA
PDH15
Apparent power at mains operation
7.6 VA
EF7009347
Max. system power
4.20 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Eaton BIM
    SafeLite - Safety luminaire
    Eaton BIM
    NexiTech LED IP40 - Safety & Exit sign
    Eaton BIM
    SafeLite - Exit sign
    Eaton BIM
    BeamLite II - Beam light
    Eaton BIM
    46011 LED - Exit sign
    Eaton BIM
    BeamTech - Beam light
    Eaton BIM
    NexiTech LED IP65 - Exit sign
    Eaton BIM
    NexiTech LED IP65 - Safety luminaire
    Eaton BIM
    NexiTech IP40 with Edge Panel 30m - Self-contained exit sign
    Eaton BIM
    NexiTech LED IP40 - Safety luminaire
    Eaton BIM
    GuideLed SL Recessed - Safety luminaire
    Eaton BIM
    NexiTech IP65 - Self-contained safety & exit sign
Previews
3D
Boyut
2D
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin