Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
BeamLite II - Beam light
Bill of material
BL2M-ECGS-0
CNSORDERNO
Part Number
BL2M-ECGS
LODLEVEL
LOD Level
MT
Mounting type
PREVIEW
Preview picture
PF
Product Family
BeamLite II - Beam light
M
Material
BL2M-ECGS
MEAN
Material EAN
4012539362562
MDESC
Material Description
BeamLite II 2x400lm CG-S
EF7000003
Mounting method
Wall surface mounted / ceiling surface mounting
EF7000030
Function
Escape route lighting
EF7011099
Pictogram included
No
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
2
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Refractor lens
EF7005474
Degree of protection (IP)
IP65
EF7004293
Impact strength
IK07
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
800 lm
EF7000008
Width
178 mm
EF7001456
Height/depth
106 mm
EF7001438
Length
417 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
42 mA
PDH15
Apparent power at mains operation
10.5 VA
EF7009347
Max. system power
8.7 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    CrystalWay 30m - Exit sign
    Eaton BIM
    Atlantic LED II - Exit sign
    Eaton BIM
    Atlantic LED II Double-sided - Exit sign
    Eaton BIM
    BeamTech - Beam light
    Eaton BIM
    46011 LED - Exit sign
    Eaton BIM
    SignEdge ESR 30m - Exit sign
    Eaton BIM
    NexiTech IP40 - Self-contained safety & exit sign
    Eaton BIM
    FlexiTech SU Large - Safety luminaire
    Eaton BIM
    FlexiTech SU Large with recess kit - Safety luminaire
    Eaton BIM
    GuideLed SL Surface - Safety luminaire
    Eaton BIM
    GuideLed 30m Ceiling with canopy - Exit sign
    Eaton BIM
    BeamTech 2 heads large - Self-contained beam lights
    Eaton BIM
    Planete 2-400 - Luminaire d'ambiance
    Eaton BIM
    BeamTech 2 heads small - Self-contained beam lights
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices