Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Web-Controller - CGLine+ system
Bill of material
40071361055(300)
CNSORDERNO
Part Number
40071361055
LODLEVEL
LOD Level
PF
Product Family
CGLine+
M1
Material 1
40071361055
MEAN
Material 1 EAN
4012539341611
MDESC
Materia 1l Description
CGLine+ Web-Controller
EF7000003
Mounting method
DIN rail
EF7000008
Width
60 mm
EF7000040
Height
110 mm
EF7001438
Length
214 mm
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
IP20
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0-35 °C
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices