Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Ultraled 2-400 avec cadre d'encastrement - BAES d’ambiance
Bill of material
LUM16143 / LUM10634(0 300)
CNSORDERNO
Part Number
LUM16143 / LUM10634
LODLEVEL
LOD Level
MT
Mounting type
PREVIEW
Preview picture
PF
Product Family
ULTRALED 2-400
M
Material 1
LUM16143
MEAN
Material 1 EAN
3660191806842
MDESC
Material 1 Description
ULTRALED 2-400
M2
Material 2
LUM10634
M2EAN
Material 2 EAN
3660191807474
M2DESC
Material 2 Description
Cadre encastrement ULTRALED 2 PLANETE 2
M12
Material 1+2
LUM16143 / LUM10634
M12DESC
Material 1+2 Description
ULTRALED 2-400 avec cadre d'encastrement
M12EAN
Material 1+2 EAN
3660191806842 / 3660191807474
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
120 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
128.6 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
-
EF7001438
Length
228 mm
EF7001456
Height/depth
31.2 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
36
EF7004265
Built-in length
242.5 mm
EF7004293
Impact strength
IK07
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
230-230 Vac
EF7005474
Degree of protection (IP)
IP43
EF7008732
Recognition distance
- m
EF7009347
Max. system power
0.65 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
400 lm
EF7011099
Pictogram included
false
EF7011954
Luminous flux in standby mode
3 lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-45 °C
EF7012170
Light distributor
Focal lens
EF7023518
Built-in height/depth
28.6 mm
TS
Testing system
Auto-Test
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
False
MODE
Mode
Maintained (M)
AT
Autonomy
1 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT File
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices