Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
TL CGLine+ - Remote Control
Bill of material
LUM10319(300)
CNSORDERNO
Part Number
LUM10319
LODLEVEL
LOD Level
PF
Product Family
Remote control
M1
Material 1
LUM10319
MEAN
Material 1 EAN
3660191103194
MDESC
Material Description
TL CGLine+
EF7000003
Mounting type
DIN rail
EF7000008
Width
60 mm
EF7001438
Length
88 mm
EF7000040
Height
87 mm
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
IP20
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-40 °C
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices