Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Planete 2-400 ES avec cadre d'encastrement - BAES d'ambiance
Bill of material
LUM17247 / LUM10638
CNSORDERNO
Part Number
LUM17247 / LUM10638
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
Planete 2-400 ES
M
Material 1
LUM17247
MEAN
Material 1 EAN
3660191806927
MDESC
Material 1 Description
PLANETE 2-400 ES ADR CGLine+
M2
Material 2
LUM10638
M2EAN
Material 2 EAN
3660191809683
M2DESC
Material 2 Description
Cadre encastrement Ultraled 2 & Planete 2 ES
M12
Material 1+2
LUM17247 / LUM10638
M12EAN
Material 1+2 EAN
3660191806927 / 3660191809683
M12DESC
Material 1+2 Description
PLANETE 2-400 ES ADR CGLine+ avec cadre d'encastrement
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
120 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
102 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
-
EF7001438
Length
231 mm
EF7001456
Height/depth
34 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
252 mm
EF7004293
Impact strength
IK08
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
IP66
EF7008732
Recognition distance
- m
EF7009347
Max. system power
0.6 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
400 lm
EF7011099
Pictogram included
-
EF7011954
Luminous flux in standby mode
3 lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-35 °C
EF7023518
Built-in height/depth
50 mm
EF7012170
Light distributor
Diffuser lens/optic/panel
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
Maintained (M)
AT
Autonomy
1 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    LP 50 & LP 100 LED - Lampes portables
    Eaton BIM
    Ultraled 2-400 ES - BAES d'ambiance
    Eaton BIM
    Ultraled 2-45 - BAES d'évacuation
    Eaton BIM
    Ultraled 2-8 - BAEH
    Eaton BIM
    TL CGLine+ - Remote Control
    Eaton BIM
    Ultraled 2-400 - BAES d’ambiance
    Eaton BIM
    Ultraled 2-45 ES - BAES d'évacuation
    Eaton BIM
    Ultraled 2-400 avec cadre d'encastrement - BAES d’ambiance
    Eaton BIM
    Uniled 2-400 - BAES d’ambiance
    Eaton BIM
    Ultraled 2-8 avec cadre d'encastrement plafond - BAEH
    Eaton BIM
    Planete JOUR II - BAES/BAEH - Bi-fontions
    Eaton BIM
    TLU 2 - Remote Control
    Eaton BIM
    Ultraled 2-45 ES avec cadre d'encastrement - BAES d'évacuation
    Eaton BIM
    Uniled 2-45 - BAES d’évacuation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices