Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
MCIM - Micro Single Channel Input Unit
Bill of material
MCIM(architecture_300)
CNSORDERNO
Part Number
MCIM
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
N/A
PF
Product Family
Intelligent Addressable Micro Single Channel Input Unit
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-17:2005, EN54-18:2005
DOPNO
DoP No.
DoP0244
L
Length (Depth)
18.5 mm
W
Width
35 mm
H
Height
63 mm
CNSMASSEXACT
Weight
0.078 kg
OV
Operating Voltage
18V dc to 30V dc
QC
Quiescent Current
310 µA
AC
Alarm Current
N/A
CLR
Colour
White - RAL9003
II
Important Information
N/A
DESC
Description
The MCIM is a single input, soft addressed micro interface, incorporating integral short circuit isolators. It is extremely compact and therefore ideal for incorporation into other equipment. The MCIM is fully compatible with the current range of Eaton intelligent addressable fire control panels. It is suitable for monitoring a set of normally open, volt free contacts such as sprinkler system flow switches and auxiliary panel fire / fault signals. It is also suitable for monitoring non-fire input signals such as flow valve open contacts, generator start up, fire door closed etc.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices