Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
LP 50 & LP 100 LED - Lampes portables
Bill of material
LUM10151(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PF
Product Family
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
EF7000004
Protection class
II
EF7000008
Width
122 mm
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC
EF7001438
Length
119 mm
EF7001456
Height/depth
210 mm
EF7001596
Material housing
Plastic
EF7004351
Battery quality
NiMH
EF7005127
Nominal voltage
230-230 Vac
EF7005474
Degree of protection (IP)
IP44
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7011954
Luminous flux in standby mode
3 lm
F
Frequency
50-60 Hz
OUC
Outdoor use compliance
No
MODE
Mode
Non-Maintained (NM)
AT
Autonomy
1 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    Planete 2000 - Self-contained beam light
    Eaton BIM
    BeamTech 1 head small - Self-contained beam lights
    Eaton BIM
    Web-Controller - CGLine+ system
    Eaton BIM
    Web Compact Controller - CGLine+ system
    Eaton BIM
    BeamTech 2 heads small - Self-contained beam lights
    Eaton BIM
    BeamTech 2 heads large - Self-contained beam lights
    Eaton BIM
    Uniled 2-400 - BAES d’ambiance
    Eaton BIM
    Uniled 2-45 - BAES d’évacuation
    Eaton BIM
    TL CGLine+ - Remote Control
    Eaton BIM
    BeamTech 4 heads large - Self-contained beam lights
    Eaton BIM
    TLU 2 - Remote Control
    Eaton BIM
    Planete JOUR II - BAES/BAEH - Bi-fontions
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices