Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton BIM
Description
GuideLed SL Recessed - Safety luminaire
Bill of material
40071354480/40071354488(300,8)
CNSORDERNO
Part Number
PREVIEW
Preview Picture
LODLEVEL
LOD Level
PF
Product Family
GuideLed SL
M1
Material 1
MEAN1
Material 1 EAN
MDESC1
Material 1 Description
M2
Material 2
MEAN2
Material 2 EAN
MDESC2
Material 2 Description
M12
Material 1+2
MEAN12
Material 1+2 EAN
MDESC12
Material 1+2 Description
EF7000003
Mounting method
Built-in
EF7000004
Protection class
II
EF7000008
Width
mm
EF7000015
Outer diameter
80 mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
64 mm
EF7001278
Type of indicator
-
EF7001438
Length
- mm
EF7001456
Height/depth
44 mm
EF7001596
Material housing
Polycarbonate, Aluminium
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
-
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK03
EF7004351
Battery quality
-
EF7005127
Nominal voltage
220-240 / 176-275 Vac / Vdc
EF7005474
Degree of protection (IP)
IP41
EF7008732
Recognition distance
- m
EF7009347
Max. system power
3.9 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
250 lm
EF7011099
Pictogram included
No
EF7011954
Luminous flux in standby mode
- lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7012170
Light distributor
Focal lens
EF7023518
Built-in height/depth
42 mm
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50-60,0 Hz
GWT
Luminaire with limited surface temperature, class "D"
No
OUC
Outdoor use compliance
No
MODE
Current consumption at 220V DC
20 mA
AT
Apparent power at mains operation
8 VA
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices