Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Eaton BIM
Description
FlexiTech SU Large with recess kit - Self-contained safety luminaire
Bill of material
FT3SU400CGL18 / FT3-RK
CNSORDERNO
Part Number
FT3SU400CGL18 / FT3-RK
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
FlexiTech SU Large
M
Material 1
FT3SU400CGL18
MEAN
Material 1 EAN
3660191813017
MDESC
Material 1 Description
FT3 Safety Uni. 400lm CGL+, 1-8H
M2
Material 2
FT3-RK
M2EAN
Material 2 EAN
3660191809645
M2DESC
Material 2 Description
FT3 EW_SU, Recess kit, white RAL9003
M12
Material 1+2
FT3SU400CGL18 / FT3-RK
M12EAN
Material 1+2 EAN
3660191813017 / 3660191809645
M12DESC
Material 1+2 Description
FT3 Safety Uni. 400lm CGL+, 1-8H, Recessed
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
178 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
184 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
-
EF7001438
Length
326 mm
EF7001456
Height/depth
38 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
340 mm
EF7004293
Impact strength
IK07
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
IP43
EF7008732
Recognition distance
- m
EF7009347
Max. system power
2 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
420 lm
EF7011099
Pictogram included
False
EF7011954
Luminous flux in standby mode
100 lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0-45 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
50 mm
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
Maintained / Non-Maintained (M/NM)
AT
Autonomy
1/2/3/8 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси