Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Eaton BIM
Description
FlexiTech EW 20m - Self-contained exit sign
Bill of material
FT2EW4IATL18IP
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
FlexiTech EW 20m
M
Material
MEAN
Material EAN
MDESC
Material Description
EF7000003
Mounting method
Wall surface mounted
EF7000004
Protection class
II
EF7000008
Width
125 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
134 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Only single-sided
EF7001438
Length
231 mm
EF7001456
Height/depth
34 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
244 mm
EF7004351
Battery quality
Lithium-ions
EF7004293
Impact strength
IK07
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
1.6 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7011099
Pictogram included
True
EF7011954
Luminous flux in standby mode
- lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0-45 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
50 mm
TS
Testing system
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
Maintained / Non-Maintained (M/NM)
AT
Autonomy
1/2/3/8 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Eaton BIM
    CrystalWay 30m - Self-contained exit sign
    Eaton BIM
    CrystalWay 20m - Self-contained exit sign
    Eaton BIM
    GuideLed 20m wall - Self-contained exit sign
    Eaton BIM
    FlexiTech EW 12m - Self-contained exit sign
    Eaton BIM
    FlexiTech EW 30m - Self-contained exit sign
    Eaton BIM
    FlexiTech EC 30m - Self-contained exit sign
    Eaton BIM
    GuideLed 30m wall - Self-contained exit sign
    Eaton BIM
    FlexiTech ED - Self-contained exit sign
    Eaton BIM
    FlexiTech EC 20m - Self-contained exit sign
    Eaton BIM
    GuideLed SL Recessed - Safety luminaire
    Eaton BIM
    FlexiTech EW 30m - Exit sign
    Eaton BIM
    FlexiTech EW 20m - Exit sign
    Eaton BIM
    CrystalWay 20m - Exit Sign
Previews
3D
Boyut
2D
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin