Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Eaton BIM
Description
FlexiTech EW 12m with recess kit - Self-contained exit sign
Bill of material
FT1EW4ICGL18 / FT1-RK
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
FlexiTech EW 12m
M
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
FT1-RK
M2EAN
Material 2 EAN
3660191809560
M2DESC
Material 2 Description
FT1 EW_SU, Recess kit, white RAL9003
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
86 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
102 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Only single-sided
EF7001438
Length
231 mm
EF7001456
Height/depth
34 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
252 mm
EF7004293
Impact strength
IK07
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
EF7008732
Recognition distance
12 m
EF7009347
Max. system power
1.1 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7011099
Pictogram included
True
EF7011954
Luminous flux in standby mode
- lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0-45 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
50 mm
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
Maintained / Non-Maintained (M/NM)
AT
Autonomy
1/2/3/8 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
Bemaßung
2D
Niederlassungen des Kataloganbieters
Wählen Sie ein Land aus, um die Niederlassungen zu sehen