Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
FlexiTech EC 20m with wall bracket - Self-contained exit sign
Bill of material
FT2EC4ICGL18 / FT2ECCC-WB
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
FlexiTech EC 20m
M1
Material 1
M1EAN
Material 1 EAN
M1DESC
Material 1 Description
M2
Material 2
FT2ECCC-WB
M2EAN
Material 2 EAN
3660191816131
M2DESC
Material 2 Description
FT EC & CC 20m, Wall Bracket, IP43
M3
Material 3
M3EAN
Material 3 EAN
M3DESC
Material 3 Description
M123
Material 1+2+3
M123EAN
Material 1+2+3 EAN
M123DESC
Material 1+2+3 Description
EF7000003
Mounting method
Supporting bracket
EF7000030
Function
Escape route signage
EF7001278
Type of indicator
Single/double-sided
EF7011099
Pictogram included
Yes
EF7004351
Battery quality
Lithium-ions
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7005127
Nominal voltage
220 - 240 Vac
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
EF7004293
Impact strength
IK07
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0 - 45 °C
EF7009347
Max. system power
1 side : 1,6 / 2 sides : 2,5 W
EF7008732
Recognition distance
20 m
EF7000008
Width
160 mm
EF7001456
Height/depth
51 mm
EF7001438
Length
280 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °
OUC
Outdoor use compliance
False
MODE
Maintained / Non-Maintained (M/NM)
AUTO
Autonomy
1/2/3/8 H
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices