Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Eaton BIM
Description
ExLin 3L-1 NE+ 2/6 M20 - Explosion protected light fitting
Bill of material
ExLin 3L-1 NE+ G F W 8 50 T1 2/6 M20M
IDNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
VLM
Version / LED Modules
3L-1
ELF
Emergency light function
NE+ with selfcontained battery
PGCM
Protective glass cover material
PCT
Protective cover type
LD
Light distribution
CRI
CCT
5000 K
TR
Terminals
T1 Type 2410-4 max 6mm²
TW
Through wiring
2/6
CGT
Cable gland / Thread
M20M M20 metallic glands
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices