Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton BIM
Description
EC000981 - Explosion proof emergency and security luminaire
Bill of material
12191030022
CNSORDERNO
Article Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
DESCRIPTION_SHORT
DESCRIPTION_LONG
INTERNATIONAL_PID
SUPPLIER_ALT_PID
MANUFACTURER_PID
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
SPECIAL_TREATMENT_CLASS
NONE
EF000003
Mounting method
EF000233
Power supply system
Central
EF002423
Lamp type
LED not exchangeable
EF005905
With light source
true
EF006436
Suitable for number of lamps
1
EF001596
Material housing
Plastic
EF000187
Voltage type
EF005127
Nominal voltage
V
EF000381
Type of control gear
EF001277
Labelling type
Acrylic plate
EF001278
Type of indicator
Only single-sided
EF008732
Recognition distance
m
EF008091
Monitoring equipment
EF002960
Wiring system
EF012487
Energy efficiency class of the built-in lamp
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
EF012489
Highest energy efficiency class of the exchangeable lamp
EF012490
Lowest energy efficiency class of the exchangeable lamp
EF011875
Power supply energy efficiency index (EEI)
EF011869
Rated life time L70/B10 at 25 °C
h
EF011870
Rated life time L70/B50 at 25 °C
h
EF011871
Rated life time L80/B10 at 25 °C
h
EF011872
Rated life time L80/B50 at 25 °C
h
EF011873
Rated life time L90/B10 at 25 °C
h
EF011874
Rated life time L90/B50 at 25 °C
h
EF005474
Degree of protection (IP)
IP66
EF004293
Impact strength
EF000004
Protection class
I
EF005728
For Ex-zone gas
1, 2
EF008404
For Ex-Zone dust
21, 22
EF012518
Nominal operation time
h
EF000280
Suitable for lamp power
W
EF009347
Max. system power
W
EF009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF008731
Luminous flux at emergency operation
lm
EF009350
Colour of light
EF009346
Colour temperature
K
EF000442
Colour rendering index CRI
EF025740
Power factor
EF000008
Width
mm
EF001456
Height/depth
mm
EF001438
Length
mm
EF000015
Outer diameter
mm
EF000846
Built-in width
mm
EF023518
Built-in height/depth
mm
EF004265
Built-in length
mm
EF000943
Built-in diameter
mm
EF011868
Type of wiring
EF001391
Number of poles
EF000085
Conductor cross section
mm²
EF000124
Connection type
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
CUSTOMS_TARIFF_NUMBER
STATISTICS_FACTOR
1
COUNTRY_OF_ORIGIN
MD04
MD04
MD01
MD01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    ExLin 5L-2 2/6 M25 - Explosion protected light fitting
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    FlexiTech EW 30m - Exit sign
    Eaton BIM
    FlexiTech EW 20m - Exit sign
    Eaton BIM
    Abox
    Eaton BIM
    SafeLite CGLine+ 30m - Self-contained safety & exit sign
    Eaton BIM
    FlexiTech EC 20m - Exit sign
    Eaton BIM
    FlexiTech EW 12m - Exit sign
    Eaton BIM
    FlexiTech SU Small - Safety luminaire
    Eaton BIM
    FlexiTech EC 30m - Exit sign
    Eaton BIM
    BeamLite 2 - Self-contained beam light
    Eaton BIM
    eLLK 92 LED - Ex-Leuchte mit LED-Modul Zone 1/21
    Eaton BIM
    Atlantic LED Double sided - Self-contained safety & exit sign
    Eaton BIM
    i-P65+ - Self-contained safety luminaire
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices