Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CMIO353 - 230Vac Relay Unit
Bill of material
CMIO353(architecture_300)
CNSORDERNO
Part Number
CMIO353
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
N/A
PF
Product Family
Intelligent Addressable 230Vac Relay Unit
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-17:2005, EN54-18:2005
DOPNO
DoP No.
DoP0249
L
Length (Depth)
60 mm
W
Width
180 mm
H
Height
130 mm
CNSMASSEXACT
Weight
0.6 kg
OV
Operating Voltage
18V dc to 30V dc
QC
Quiescent Current
310 µA
AC
Alarm Current
8 A
CLR
Colour
Light Grey - RAL7035
II
Important Information
N/A
DESC
Description
The 230Vac relay unit (CMIO353) enables simple interfacing between the fire system and other equipment, such as nurse call systems or access control systems. The ability of the output unit to switch mains also makes the unit ideal for plant control or mains powered door holders. The input is monitored for open and short circuits, therefore it can be used for fire input applications such as monitoring sprinkler flow switches.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    NCDR - Dual Redundancy Network Card
    Eaton BIM
    1766 LE - 1766 LE
    Eaton BIM
    EC000981 - Explosion proof emergency and security luminaire
    Eaton BIM
    RXS3 - RXS3
    Eaton BIM
    1405 LE - 1405 LE
    Eaton BIM
    Solstar LED - Downlights and Spotlights
    Eaton BIM
    CIOP4 - Mimic Relay Board
    Eaton BIM
    LEA 1000 - LEA 1000
    Eaton BIM
    CIOP8 - Mimic Relay Board
    Eaton BIM
    1205 LE - 1205 LE
    Eaton BIM
    LEAT 1500 - LEAT 1500
    Eaton BIM
    Pello - Decorative pendant luminaire
    Eaton BIM
    Taliska - Taliska
    Eaton BIM
    CSC354CPR - 4 Way Fire Alarm System Controller Unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices